Link-Belt H317047 Adapters Bearing Parts & Kits - H317047 KIT
Part #:10980375
Catalog #:H317047 KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.9375 in |
Technical Specifications
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Product: | Split Housed Adapter Assemblies |
| Bearing Type: | NO BEARING |
General Specifications
| UPC: | 782935475145 | Weight: | 3.00 LB |
| HTC: | 8482996510 | Country of Origin: | China |

