Rollway Locking Device Washer - MB 1
Part #:MB 1
Catalog #:MB 1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 25 mm | Keyway Width (mm): | 3 mm |
| Bore Size (mm): | 12 mm | Thickness (in): | 1 in |
Technical Specifications
| Type: | Locking Device Washer | Material: | Steel |
| Version: | Metric | Locking Nut: | KM 1 |
General Specifications
| UPC: | 637410088474 | Packaged Length: | 0.98 IN |
| Packaged Height: | 0.98 IN | Country of Origin: | China |

