Rollway Locking Device Washer - MB 10
Part #:MB 10
Catalog #:MB 10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 74 mm | Bore Size (mm): | 50 mm |
| Keyway Width (mm): | 6 mm | Thickness (in): | 1.25 in |
Technical Specifications
| Material: | Steel | Type: | Locking Device Washer |
| Version: | Metric | Locking Nut: | KM 10 |
General Specifications
| UPC: | 637410088481 | Weight: | 0.04 LB |
| Packaged Length: | 2.91 IN | Packaged Width: | 0.05 IN |
| Packaged Height: | 2.91 IN | Country of Origin: | China |

