Rollway Locking Device Washer - MB 11
Part #:MB 11
Catalog #:MB 11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 81 mm | Keyway Width (mm): | 8 mm |
| Bore Size (mm): | 55 mm | Thickness (in): | 1.5 in |
Technical Specifications
| Material: | Steel | Version: | Metric |
| Type: | Locking Device Washer | Locking Nut: | KM 11 |
General Specifications
| UPC: | 637410088702 | Weight: | 0.05 LB |
| Packaged Length: | 3.19 IN | Packaged Width: | 0.06 IN |
| Packaged Height: | 3.19 IN | Country of Origin: | China |

