Rollway Locking Device Washer - MB 15
Part #:MB 15
Catalog #:MB 15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 104 mm | Keyway Width (mm): | 8 mm |
| Bore Size (mm): | 75 mm | Thickness (in): | 1.5 in |
Technical Specifications
| Material: | Steel | Type: | Locking Device Washer |
| Version: | Metric | Locking Nut: | KM 15 |
General Specifications
| UPC: | 637410088757 | Weight: | 0.08 LB |
| Packaged Length: | 4.09 IN | Packaged Width: | 0.06 IN |
| Packaged Height: | 4.09 IN | Country of Origin: | China |

