Rollway Locking Device Washer - MB 16
Part #:MB 16
Catalog #:MB 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 112 mm | Keyway Width (mm): | 10 mm |
| Bore Size (mm): | 80 mm | Thickness (in): | 1.75 in |
Technical Specifications
| Type: | Locking Device Washer | Version: | Metric |
| Material: | Steel | Locking Nut: | KM 16 |
General Specifications
| UPC: | 637410088764 | Weight: | 0.10 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 0.07 IN |
| Packaged Height: | 4.41 IN | Country of Origin: | China |

