Rollway Locking Device Washer - MB 18
Part #:MB 18
Catalog #:MB 18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 126 mm | Keyway Width (mm): | 10 mm |
| Bore Size (mm): | 90 mm | Thickness (in): | 1.75 in |
Technical Specifications
| Material: | Steel | Type: | Locking Device Washer |
| Version: | Metric | Locking Nut: | KM 18 |
General Specifications
| UPC: | 637410088795 | Weight: | 0.14 LB |
| Packaged Length: | 4.96 IN | Packaged Width: | 0.07 IN |
| Packaged Height: | 4.96 IN | Country of Origin: | China |

