Rollway Locking Device Washer - MB 2
Part #:MB 2
Catalog #:MB 2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 28 mm | Keyway Width (mm): | 4 mm |
| Bore Size (mm): | 15 mm | Thickness (in): | 1 in |
Technical Specifications
| Type: | Locking Device Washer | Version: | Metric |
| Material: | Steel | Locking Nut: | KM 2 |
General Specifications
| UPC: | 637410088863 | Weight: | 0.01 LB |
| Packaged Length: | 1.10 IN | Packaged Height: | 1.10 IN |
| Country of Origin: | China |

