Rollway Locking Device Washer - MB 20
Part #:MB 20
Catalog #:MB 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 142 mm | Bore Size (mm): | 100 mm |
| Keyway Width (mm): | 12 mm | Thickness (in): | 1.75 in |
Technical Specifications
| Type: | Locking Device Washer | Material: | Steel |
| Version: | Metric | Locking Nut: | KM 20 |
General Specifications
| Weight: | 0.17 LB | Packaged Length: | 5.59 IN |
| Packaged Width: | 0.07 IN | Packaged Height: | 5.59 IN |

