Rollway Locking Device Washer - MB 22
Part #:MB 22
Catalog #:MB 22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 154 mm | Bore Size (mm): | 110 mm |
| Keyway Width (mm): | 12 mm | Thickness (in): | 1.75 in |
Technical Specifications
| Material: | Steel | Type: | Locking Device Washer |
| Version: | Metric | Locking Nut: | KM 22 |
General Specifications
| UPC: | 637410088900 | Weight: | 0.21 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 0.07 IN |
| Packaged Height: | 6.06 IN | Country of Origin: | China |

