Rollway Locking Device Washer - MB 24
Part #:MB 24
Catalog #:MB 24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 164 mm | Keyway Width (mm): | 14 mm |
| Bore Size (mm): | 120 mm | Thickness (in): | 2 in |
Technical Specifications
| Material: | Steel | Version: | Metric |
| Type: | Locking Device Washer | Locking Nut: | KM 24 |
General Specifications
| UPC: | 637410088924 | Weight: | 0.24 LB |
| Packaged Length: | 6.46 IN | Packaged Width: | 0.08 IN |
| Packaged Height: | 6.46 IN | Country of Origin: | China |

