Rollway Locking Device Washer - MB 25
Part #:MB 25
Catalog #:MB 25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 170 mm | Bore Size (mm): | 125 mm |
| Keyway Width (mm): | 14 mm | Thickness (in): | 2 in |
Technical Specifications
| Type: | Locking Device Washer | Material: | Steel |
| Version: | Metric | Locking Nut: | KM 25 |
General Specifications
| UPC: | 637410088931 | Weight: | 0.26 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 0.08 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

