Rollway Locking Device Washer - MB 26
Part #:MB 26
Catalog #:MB 26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 175 mm | Keyway Width (mm): | 14 mm |
| Bore Size (mm): | 130 mm | Thickness (in): | 2 in |
Technical Specifications
| Type: | Locking Device Washer | Material: | Steel |
| Version: | Metric | Locking Nut: | KM 26 |
General Specifications
| UPC: | 637410088948 | Weight: | 0.25 LB |
| Packaged Length: | 6.89 IN | Packaged Width: | 0.08 IN |
| Packaged Height: | 6.89 IN | Country of Origin: | China |

