Rollway Locking Device Washer - MB 27
Part #:MB 27
Catalog #:MB 27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 185 mm | Keyway Width (mm): | 14 mm |
| Bore Size (mm): | 135 mm | Thickness (in): | 2 in |
Technical Specifications
| Type: | Locking Device Washer | Version: | Metric |
| Material: | Steel | Locking Nut: | KM 27 |
General Specifications
| UPC: | 637410088955 | Weight: | 0.32 LB |
| Packaged Length: | 7.28 IN | Packaged Width: | 0.08 IN |
| Packaged Height: | 7.28 IN | Country of Origin: | China |

