Rollway Locking Device Washer - MB 28
Part #:MB 28
Catalog #:MB 28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 192 mm | Bore Size (mm): | 140 mm |
| Keyway Width (mm): | 16 mm | Thickness (in): | 2 in |
Technical Specifications
| Version: | Metric | Type: | Locking Device Washer |
| Material: | Steel | Locking Nut: | KM 28 |
General Specifications
| UPC: | 637410088962 | Weight: | 0.31 LB |
| Packaged Length: | 7.56 IN | Packaged Width: | 0.08 IN |
| Packaged Height: | 7.56 IN | Country of Origin: | China |

