Rollway Locking Device Washer - MB 3
Part #:MB 3
Catalog #:MB 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 32 mm | Bore Size (mm): | 17 mm |
| Keyway Width (mm): | 4 mm | Thickness (in): | 1 in |
Technical Specifications
| Type: | Locking Device Washer | Version: | Metric |
| Material: | Steel | Locking Nut: | KM 3 |
General Specifications
| UPC: | 637410088986 | Weight: | 0.01 LB |
| Packaged Length: | 1.26 IN | Packaged Height: | 1.26 IN |
| Country of Origin: | China |

