Rollway Locking Device Washer - MB 33
Part #:MB 33
Catalog #:MB 33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 222 mm | Keyway Width (mm): | 18 mm |
| Bore Size (mm): | 165 mm | Thickness (in): | 2.5 in |
Technical Specifications
| Type: | Locking Device Washer | Version: | Metric |
| Material: | Steel | Locking Nut: | KM 33 |
General Specifications
| UPC: | 637410089020 | Weight: | 0.53 LB |
| Packaged Length: | 8.74 IN | Packaged Width: | 0.10 IN |
| Packaged Height: | 8.74 IN | Country of Origin: | China |

