Rollway Locking Device Washer - MB 36
Part #:MB 36
Catalog #:MB 36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 242 mm | Bore Size (mm): | 180 mm |
| Keyway Width (mm): | 20 mm | Thickness (in): | 2.5 in |
Technical Specifications
| Material: | Steel | Type: | Locking Device Washer |
| Version: | Metric | Locking Nut: | KM 36 |
General Specifications
| UPC: | 637410089044 | Weight: | 0.59 LB |
| Packaged Length: | 9.53 IN | Packaged Width: | 0.10 IN |
| Packaged Height: | 9.53 IN | Country of Origin: | China |

