Rollway Locking Device Washer - MB 4
Part #:MB 4
Catalog #:MB 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 36 mm | Keyway Width (mm): | 4 mm |
| Bore Size (mm): | 20 mm | Thickness (in): | 1 in |
Technical Specifications
| Type: | Locking Device Washer | Material: | Steel |
| Version: | Metric | Locking Nut: | KM 4 |
General Specifications
| UPC: | 637410089068 | Weight: | 0.01 LB |
| Packaged Length: | 1.42 IN | Packaged Height: | 1.42 IN |
| Country of Origin: | China |

