Rollway Locking Device Washer - MB 44
Part #:MB 44
Catalog #:MB 44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 292 mm | Bore Size (mm): | 220 mm |
| Keyway Width (mm): | 24 mm | Thickness (in): | 3 in |
Technical Specifications
| Material: | Steel | Type: | Locking Device Washer |
| Version: | Metric | Locking Nut: | KM 44 |
General Specifications
| UPC: | 637410089082 | Weight: | 0.77 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 0.12 IN |
| Packaged Height: | 11.50 IN | Country of Origin: | China |

