Rollway Locking Device Washer - MB 6
Part #:MB 6
Catalog #:MB 6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 49 mm | Bore Size (mm): | 30 mm |
| Keyway Width (mm): | 5 mm | Thickness (in): | 1.25 in |
Technical Specifications
| Type: | Locking Device Washer | Material: | Steel |
| Version: | Metric | Locking Nut: | KM 6 |
General Specifications
| UPC: | 637410089105 | Weight: | 0.02 LB |
| Packaged Length: | 1.93 IN | Packaged Width: | 0.05 IN |
| Packaged Height: | 1.93 IN | Country of Origin: | China |

