Rollway Locking Device Washer - MB 7
Part #:MB 7
Catalog #:MB 7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 57 mm | Keyway Width (mm): | 6 mm |
| Bore Size (mm): | 35 mm | Thickness (in): | 1.25 in |
Technical Specifications
| Version: | Metric | Material: | Steel |
| Type: | Locking Device Washer | Locking Nut: | KM 7 |
General Specifications
| UPC: | 637410089112 | Weight: | 0.02 LB |
| Packaged Length: | 2.24 IN | Packaged Width: | 0.05 IN |
| Packaged Height: | 2.24 IN | Country of Origin: | China |

