Rollway Locking Device Washer - MB 9
Part #:MB 9
Catalog #:MB 9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Face Diameter (mm): | 69 mm | Keyway Width (mm): | 6 mm |
| Bore Size (mm): | 45 mm | Thickness (in): | 1.25 in |
Technical Specifications
| Version: | Metric | Material: | Steel |
| Type: | Locking Device Washer | Locking Nut: | KM 9 |
General Specifications
| UPC: | 637410089136 | Weight: | 0.03 LB |
| Packaged Length: | 2.72 IN | Packaged Width: | 0.05 IN |
| Packaged Height: | 2.72 IN | Country of Origin: | China |

