Rollway Withdrawal Sleeve - KM 12 Dismounting Nut; HMV12E Hydraulic Nut - AHX 2311
Part #:AHX 2311
Catalog #:AHX 2311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm | Length Thru Bore (mm): | 54 mm |
Technical Specifications
| Type: | Withdrawal Sleeve | Version: | Metric |
| Taper: | 1:12 | Accessories Included: | KM 12 Dismounting Nut; HMV12E Hydraulic Nut |
| Material: | Steel | Dismounting Nut: | KM 12 |
General Specifications
| UPC: | 637410089235 | Weight: | 0.61 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 2.60 IN | Country of Origin: | China |

