Sealmaster Backside Shield - Nitrile Rubber Gasket and 304 Stainless Plate - 4BSS-16 SHIELD
Part #:759357
Catalog #:4BSS-16 SHIELD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | Inserted behind bearing during installation | Material: | Nitrile Rubber Gasket and 304 Stainless Plate |
| Type: | Bearing Shield | Style: | Backside Shield |
| Bore Size (in): | 1 in |
General Specifications
| UPC: | 662461278512 | Weight: | 0.18 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 0.09 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.90.7000 |
| Country of Origin: | United States of America |

