Sealmaster Backside Shield - Nitrile Rubber Gasket and 304 Stainless Plate - 4BSS-20 SHIELD
Part #:759359
Catalog #:4BSS-20 SHIELD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Nitrile Rubber Gasket and 304 Stainless Plate | Mounting Type: | Inserted behind bearing during installation |
| Style: | Backside Shield | Bore Size (in): | 1.2500 in |
General Specifications
| UPC: | 662461278536 | Weight: | 0.29 LB |
| HTC: | 8483.90.7000 | Country of Origin: | United States of America |

