Link-Belt 285BY326 Parts Bearing Parts & Kits - 285BY326 KIT
Part #:10981156
Catalog #:285BY326 KIT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.9375 in |
Technical Specifications
| Product: | Bushings-Replacement-Bronze | Sleeve Material: | Bronze |
| Series: | Bushings-Replacement-Bronze |
General Specifications
| UPC: | 782935477118 | Weight: | 14.37 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 4.50 IN | HTC: | 8483903000 |
| Country of Origin: | United States of America |

