Rollway Radial Journal Roller Bearing - Inner Only - E-206-13-60
Part #:E20613
Catalog #:E-206-13-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Outer Width (in): | 0.81 in |
| Outside Diameter (mm): | 38.1 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Related Outer Ring & Roller Assembly: | B20613 | Full Complement/Caged: | Caged |
| Duplexing: | No | Related Roller Assembly: | WS20613 |
| Related Outer Ring: | B20613-70 | Sealed: | None |
| Complete Bearing Assembly: | D20613 | Platform: | Journal Bearing |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Inner ring only | Retainer: | No |
General Specifications
| UPC: | 637410018983 | Weight: | 0.25 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 2.50 IN |

