Rollway Radial Journal Roller Bearing - Inner Only - E-206-18-60
Part #:E20618
Catalog #:E-206-18-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 30 mm | Outside Diameter (mm): | 38.1 mm |
| Outer Width (in): | 1.13 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Complete Bearing Assembly: | D20618 | Full Complement/Caged: | Caged |
| Related Outer Ring: | B20618-70 | Sealed: | None |
| Duplexing: | No | Related Roller Assembly: | WS20618 |
| Related Outer Ring & Roller Assembly: | B20618 | Platform: | Journal Bearing |
| Component Type: | Inner ring only | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410018990 | Weight: | 0.26 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

