Rollway Radial Journal Roller Bearing - Inner Only - E-207-19-60
Part #:E20719
Catalog #:E-207-19-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 35 mm | Outside Diameter (mm): | 44.45 mm |
| Outer Width (in): | 1.19 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Duplexing: | No | Complete Bearing Assembly: | D20719 |
| Related Outer Ring & Roller Assembly: | B20719 | Related Roller Assembly: | WS20719 |
| Full Complement/Caged: | Caged | Related Outer Ring: | B20719-70 |
| Platform: | Journal Bearing | Sealed: | None |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Enclosure: | Open | Retainer: | No |
General Specifications
| UPC: | 637410019010 | Weight: | 0.35 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.80 IN |

