Rollway Radial Journal Roller Bearing - Inner Only - E-208-22-60
Part #:E20822
Catalog #:E-208-22-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 50.8 mm |
| Outer Width (in): | 1.38 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Cage Material: | Steel |
| Platform: | Journal Bearing | Related Outer Ring: | B20822-70 |
| Complete Bearing Assembly: | D20822 | Duplexing: | No |
| Sealed: | None | Related Outer Ring & Roller Assembly: | B20822 |
| Full Complement/Caged: | Caged | Related Roller Assembly: | WS20822 |
| Component Type: | Inner ring only | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410019034 | Weight: | 0.45 LB |
| Packaged Length: | 2.12 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 1.61 IN |

