Rollway Radial Journal Roller Bearing - Inner Only - E-209-18-60
Part #:E20918
Catalog #:E-209-18-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 45 mm | Outside Diameter (mm): | 55.56 mm |
| Outer Width (in): | 1.13 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Related Roller Assembly: | WS20918 | Related Outer Ring & Roller Assembly: | B20918 |
| Complete Bearing Assembly: | D20918 | Platform: | Journal Bearing |
| Sealed: | None | Related Outer Ring: | B20918-70 |
| Enclosure: | Open | Component Type: | Inner ring only |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410019041 | Weight: | 0.45 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

