Rollway Radial Journal Roller Bearing - Inner Only - E-210-20-60
Part #:E21020
Catalog #:E-210-20-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm | Outer Width (in): | 1.25 in |
| Outside Diameter (mm): | 60.33 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Related Roller Assembly: | WS21020 | Related Outer Ring & Roller Assembly: | B21020 |
| Platform: | Journal Bearing | Complete Bearing Assembly: | D21020 |
| Related Outer Ring: | B21020-70 | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Component Type: | Inner ring only | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410019065 | Weight: | 0.53 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

