Rollway Radial Journal Roller Bearing - Inner Only - E-210-56-60
Part #:E21056
Catalog #:E-210-56-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 50 mm | Outer Width (in): | 3.5 in |
| Outside Diameter (mm): | 60.33 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Related Roller Assembly: | WS21028 (qty. 2) | Related Outer Ring: | B21056-70 |
| Platform: | Journal Bearing | Full Complement/Caged: | Caged |
| Sealed: | None | Duplexing: | No |
| Complete Bearing Assembly: | D21056 | Enclosure: | Open |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 637410019089 | Weight: | 1.56 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 4.40 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

