Rollway Radial Journal Roller Bearing - Inner Only - E-211-60
Part #:E21100
Catalog #:E-211-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 55 mm | Outside Diameter (mm): | 66.68 mm |
| Outer Width (in): | 1.31 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Platform: | Journal Bearing | Duplexing: | No |
| Related Roller Assembly: | WS211 | Sealed: | None |
| Full Complement/Caged: | Caged | Related Outer Ring & Roller Assembly: | B211 |
| Complete Bearing Assembly: | D211 | Component Type: | Inner ring only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 637410019096 | Weight: | 0.62 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 1.61 IN |

