Rollway Radial Journal Roller Bearing - Inner Only - E-211-29-60
Part #:E21129
Catalog #:E-211-29-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 55 mm | Outer Width (in): | 1.81 in |
| Outside Diameter (mm): | 66.68 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Sealed: | None | Duplexing: | No |
| Full Complement/Caged: | Caged | Related Outer Ring & Roller Assembly: | B21129 |
| Platform: | Journal Bearing | Related Roller Assembly: | WS21129 |
| Related Outer Ring: | B21129-70 | Complete Bearing Assembly: | D21129 |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Inner ring only | Retainer: | No |
General Specifications
| UPC: | 637410019102 | Weight: | 0.95 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 2.40 IN |

