Rollway Radial Journal Roller Bearing - Inner Only - E-212-31-60
Part #:E21231
Catalog #:E-212-31-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 60 mm | Outside Diameter (mm): | 73.03 mm |
| Outer Width (in): | 1.94 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Misalignment: | No |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Duplexing: | No | Related Outer Ring: | B21231-70 |
| Complete Bearing Assembly: | D21231 | Related Outer Ring & Roller Assembly: | B21231 |
| Sealed: | None | Full Complement/Caged: | Caged |
| Related Roller Assembly: | WS21231 | Platform: | Journal Bearing |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Enclosure: | Open | Retainer: | No |
General Specifications
| UPC: | 637410019133 | Weight: | 1.24 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 3.30 IN |

