Rollway Radial Journal Roller Bearing - Inner Only - E-213-33-60
Part #:E21333
Catalog #:E-213-33-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 65 mm | Outer Width (in): | 2.06 in |
| Outside Diameter (mm): | 79.38 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Related Roller Assembly: | WS21333 | Related Outer Ring: | B21333-70 |
| Platform: | Journal Bearing | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Related Outer Ring & Roller Assembly: | B21333 | Complete Bearing Assembly: | D21333 |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Enclosure: | Open | Retainer: | No |
General Specifications
| UPC: | 637410019171 | Weight: | 1.54 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 2.16 IN |

