Rollway Radial Journal Roller Bearing - Inner Only - E-214-38-60
Part #:E21438
Catalog #:E-214-38-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60.3 mm | Overall Width (in): | 2.375 in |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 84.14 mm |
| Outer Width (in): | 2.38 in |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Related Roller Assembly: | WS21438 | Platform: | Journal Bearing |
| Complete Bearing Assembly: | D21438 | Full Complement/Caged: | Caged |
| Duplexing: | No | Related Outer Ring & Roller Assembly: | B21438 |
| Related Outer Ring: | B21438-70 | Sealed: | None |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Enclosure: | Open | Retainer: | No |
General Specifications
| UPC: | 637410019218 | Weight: | 1.91 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 3.30 IN |

