Rollway Radial Journal Roller Bearing - Inner Only - E-215-28-60
Part #:E21528
Catalog #:E-215-28-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 75 mm | Outer Width (in): | 1.75 in |
| Outside Diameter (mm): | 88.9 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Related Outer Ring: | B21528-70 | Related Roller Assembly: | WS21528 |
| Complete Bearing Assembly: | D21528 | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Separable: | Nonseparable |
| Component Type: | Inner ring only | Enclosure: | Open |
| Retainer: | No |
General Specifications
| UPC: | 637410019249 | Weight: | 1.46 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

