Rollway Radial Journal Roller Bearing - Inner Only - E-215-42-60
Part #:E21542
Catalog #:E-215-42-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 75 mm | Outside Diameter (mm): | 88.9 mm |
| Outer Width (in): | 2.63 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Related Outer Ring: | B21542-70 | Duplexing: | No |
| Related Roller Assembly: | WS21542 | Platform: | Journal Bearing |
| Full Complement/Caged: | Caged | Complete Bearing Assembly: | D21542 |
| Related Outer Ring & Roller Assembly: | B21542 | Sealed: | None |
| Enclosure: | Open | Component Type: | Inner ring only |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410019256 | Weight: | 2.18 LB |
| Packaged Length: | 5.90 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 4.33 IN |

