Rollway Radial Journal Roller Bearing - Inner Only - E-216-29-60
Part #:E21629
Catalog #:E-216-29-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 80 mm | Outer Width (in): | 1.81 in |
| Outside Diameter (mm): | 92.25 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Related Roller Assembly: | WS21629 | Platform: | Journal Bearing |
| Complete Bearing Assembly: | D21629 | Duplexing: | No |
| Related Outer Ring: | B21629-70 | Sealed: | None |
| Full Complement/Caged: | Caged | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Inner ring only |
| Retainer: | No |
General Specifications
| UPC: | 637410019294 | Weight: | 1.81 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 4.30 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

