Rollway Radial Journal Roller Bearing - Inner Only - E-216-42-60
Part #:E21642
Catalog #:E-216-42-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 80 mm | Outside Diameter (mm): | 92.25 mm |
| Outer Width (in): | 2.63 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Sealed: | None | Related Outer Ring: | B21642-70 |
| Full Complement/Caged: | Caged | Related Roller Assembly: | WS21642 |
| Related Outer Ring & Roller Assembly: | B21642 | Complete Bearing Assembly: | D21642 |
| Platform: | Journal Bearing | Duplexing: | No |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Inner ring only | Retainer: | No |
General Specifications
| UPC: | 637410019300 | Weight: | 2.56 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 4.30 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

