Rollway Radial Journal Roller Bearing - Inner Only - E-217-60
Part #:E21700
Catalog #:E-217-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 101.6 mm |
| Outer Width (in): | 1.94 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Material: | 52100 Bearing Steel | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Sealed: | None | Duplexing: | No |
| Related Outer Ring & Roller Assembly: | B217 | Related Roller Assembly: | WS217 |
| Full Complement/Caged: | Caged | Platform: | Journal Bearing |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Enclosure: | Open | Retainer: | No |
General Specifications
| UPC: | 637410019348 | Weight: | 2.57 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 2.50 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

