Rollway Radial Journal Roller Bearing - Inner Only - E-217-44-60
Part #:E21744
Catalog #:E-217-44-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 101.6 mm |
| Outer Width (in): | 2.75 in |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Complete Bearing Assembly: | D21744 | Related Outer Ring & Roller Assembly: | B21744 |
| Related Roller Assembly: | WS21744 | Related Outer Ring: | B21744-70 |
| Platform: | Journal Bearing | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Enclosure: | Open | Component Type: | Inner ring only |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410019355 | Weight: | 3.07 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 4.30 IN |

