Rollway Radial Journal Roller Bearing - Inner Only - E-218-60
Part #:E21800
Catalog #:E-218-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 107.95 mm |
| Outer Width (in): | 2.06 in |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Rolling Element: | Needle Roller |
| Misalignment: | No | Number of Rows: | 1 |
| Related Roller Assembly: | WS218 | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Duplexing: | No |
| Sealed: | None | Complete Bearing Assembly: | D218 |
| Enclosure: | Open | Component Type: | Inner ring only |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410019362 | Weight: | 2.82 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 7.10 IN |
| Packaged Height: | 2.70 IN |

