Rollway Radial Journal Roller Bearing - Inner Only - E-218-45-60
Part #:E21845
Catalog #:E-218-45-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 90 mm | Outer Width (in): | 2.81 in |
| Outside Diameter (mm): | 107.95 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Material: | 52100 Bearing Steel |
| Sealed: | None | Related Outer Ring: | B21845-70 |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Related Roller Assembly: | WS21845 | Platform: | Journal Bearing |
| Related Outer Ring & Roller Assembly: | B21845 | Complete Bearing Assembly: | D21845 |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Inner ring only | Retainer: | No |
General Specifications
| UPC: | 637410019379 | Weight: | 3.70 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

