Rollway Radial Journal Roller Bearing - Inner Only - E-220-52-60
Part #:E22052
Catalog #:E-220-52-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 100 mm | Outer Width (in): | 3.25 in |
| Outside Diameter (mm): | 120.65 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Related Roller Assembly: | WS22052 | Full Complement/Caged: | Caged |
| Complete Bearing Assembly: | D22052 | Platform: | Journal Bearing |
| Related Outer Ring: | B22052-70 | Duplexing: | No |
| Sealed: | None | Enclosure: | Open |
| Component Type: | Inner ring only | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 637410019447 | Weight: | 5.40 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

