Rollway Radial Journal Roller Bearing - Inner Only - E-224-62-60
Part #:E22462
Catalog #:E-224-62-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 120 mm | Outer Width (in): | 3.88 in |
| Outside Diameter (mm): | 142.88 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Rolling Element: | Needle Roller | Cage Material: | Steel |
| Sealed: | None | Duplexing: | No |
| Related Roller Assembly: | WS22462 | Related Outer Ring & Roller Assembly: | B22462 |
| Related Outer Ring: | B22462-70 | Full Complement/Caged: | Caged |
| Platform: | Journal Bearing | Complete Bearing Assembly: | D22462 |
| Component Type: | Inner ring only | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | No |
General Specifications
| UPC: | 637410019553 | Weight: | 8.30 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 5.00 IN | HTC: | 8482.99.2560 |
| Country of Origin: | United States of America |

