Rollway Radial Journal Roller Bearing - Inner Only - E-226-68-60
Part #:E22668
Catalog #:E-226-68-60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 130 mm | Outer Width (in): | 4.25 in |
| Outside Diameter (mm): | 153.99 mm |
Technical Specifications
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Steel |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Related Outer Ring: | B22668-70 | Duplexing: | No |
| Full Complement/Caged: | Caged | Complete Bearing Assembly: | D22668 |
| Related Roller Assembly: | WS22668 | Sealed: | None |
| Platform: | Journal Bearing | Component Type: | Inner ring only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No |
General Specifications
| UPC: | 637410019577 | Weight: | 10.00 LB |
| Packaged Length: | 8.98 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 5.71 IN |

